Electrical Distribution

                                  Isobar Locking off system -  Distribution boards

                                  •  
                                    Overview
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Features presentation
                                     
                                  Complete system locking off system
                                  Benefits
                                  • Improves site safety during installation, maintenance and testing
                                  • Many levels of security
                                  • Restricts access to personnel with a key

                                  Applications

                                  • Commercial
                                  • Industrial
                                   

                                  Locking off system

                                   
                                   
                                   
                                  Description

                                  The Isobar Lock-Off System offers a solution to suit all needs providing a safer environment for those working nearby. It features many levels of security:

                                  A padlocking facility stops any one of the circuit breakers being operated, protecting the circuit from accidentally being switched OFF or ON. This is an important aspect for critical circuits such as those supplying fire or smoke alarms.

                                  Can lock off the Isobar disconnector with a padlock and highly visible safety clip.

                                  Features a complete fingerproof key lock-off system that spans across a number of outgoing ways and fixes the Isobar disconnectors in the OFF position.

                                  Two new padlock kits fit within the width dimensions of the mcbs and Isobar disconnectors giving the option of the same or different key numbers.

                                   
                                   
                                   
                                   Isobar disconnector locking attachments

                                  Isobar disconnector locking attachments

                                   

                                  outgoing ways key lock

                                   

                                  outgoing ways key lock

                                   

                                  mcb locking attachment and padlock kit

                                  mcb locking attachment and padlock kit


                                  Back