Electrical Distribution

Isobar B Type Board -  Distribution boards

  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Find a Distributor
     
  •  
    FAQs
     
Isobar 4c
Benefits
  • Modular solution: Flexible
  • Option of GRP enclosures and stainless steel: Durable
  • Split metering boards: Manage energy

Applications

  • Industrial
  • Commercial
  • Food
  • Outdoor use
  • Arduous environments

Discovery

 

Three phase up to 250A

 
 
 
Description

The Isobar range of B Type distribution boards can cater for the biggest or most complex installations.

  • Allows for hundreds of distribution board combinations, which can be joined at the top, bottom or sides
  • The standard range includes three-phase 250A boards with up to 24 outgoing ways  
  • Split-load/multi-service/split metering configurations are available as part of the standard range and all units are compatible with incoming disconnectors, RCCBs and MCCBs
  • Compatibility extends across the C60H ranges of MCBs and RCBOs for the protection and control of outgoing circuit
  • Split metering boards using PowerLogic meters for Part L2 requirements and BREEAM assessments are part of the standard offer
  • OFGEM approved meters also available in the standard design
 
 
 
 

Standard B board

 

 

Mulit-service unit

 

Split metering B board


Back