Electrical Distribution

Isobar A Type Board - Distribution boards

  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
Isobar A type
Benefits
  • Up to 23 outgoing ways: Flexible
  • Multi-service: Versatile
  • Busbar connection: Quick installation
  • Split metering: Monitor energy

Applications

  • Commercial
  • Industrial
  • Education
  • Student accommodation
 

Single phase up to 125A

 
 
 
Description

The Isobar A Type distribution board protects and distributes single phase supplies.

  • Ratings up to 125 amp
  • Features split metering to monitor energy consumption of lighting and heating circuits
  • Any outgoing way can be re-configured for neutral switching  
  • All Command and Control devices may be fitted 
  • Dual incoming with switch disconnector of RCCB incomers 
  • Split load for group protection of outgoing circuits 
  • Split-load / multi-service configurations are available as part of the standard range and all units are compatible with incoming disconnectors RCCBs and MCCBs
  • Incorporates the unique busbar connection device, which allows for a quick connection and unused ways are isolated
 
 
 
 

Standard

 

 

Multi-service

 

Split metering


Back