Electrical Distribution

                                  Canalis plug-on distribution boards -  Busbar trunking rising main

                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  Rising Main Distribution Boards
                                  Benefits
                                  • Compact design: Space saving
                                  • Complete type tested solution: High quality
                                  • Reduced installation time and labour: Cost saving
                                  • Pre-equipped with incomer and meter: High specification

                                  Applications

                                  • Warehouses
                                  • Distribution centres
                                  • Offices
                                  • Manufacturing plants
                                  • Retail outlets
                                  • Supermarkets
                                  • Hotels
                                  • Data centres
                                  • Logistic centres
                                  • Educational establishments
                                  • Hospitals
                                   

                                  Canalis plug-on distribution boards

                                   
                                   
                                   
                                  Description

                                  The Canalis rising main distribution boards combine a moulded case circuit breaker tap-off with a Schneider distribution board in one unit.  For use in applications where rising mains are present and ideal where space is limited.  The Canalis rising main distribution boards eliminate the need for a stand alone distribution board and cabling.

                                  • Available with up to 72 single pole outgoing ways
                                  • Supplied with factory fitted incomer up to 250A
                                  • Optional pre-wired pulsed or modbus meter
                                  • Choice of type A or type B distribution board
                                   
                                   
                                   


                                  Back