iBusway for Data Centre solution is an innovative power distribution system for server racks. iBusway for Data Centre is a modular solution consisting of Canalis prefabricated electrical busbar trunking, plug-in tap-off units and a “plug and play” monitoring system.
Technical characteristics
- Fixing system: raising floor and overhead
- Rated busbar trunking current : 100 to 400A
- Protection index : IP55, IK08
- Regulations : compliant with IEC 60439-2
The solution is made of :
- Canalis KS busbar trunking from 100A to 400A
- Communication bus AS interface
- Tap-off pre-equipped with :
- Circuit breaker C60 from 16A to 63A single-phase or tetra-phase
- Auxiliary SD and OF
- Power-meter EN40 and PM9P
- Automotive enclosure with :
- Automates Twido and M340
- Touch Screen 15” Magelis
- Monitored software iBusway for date centre