Electrical Distribution

Canalis KS - Busbar trunking low / medium power

  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Select Products
     
Busbar trunking for medium power distribution 1000A
Benefits
  • Quick and easy to assemble: Straight-forward 
  • Light and easy to handle: Simplicity 
  • Excellent contacts and lifetime guarantee: Peace of mind
  • Easily dismantled and reusable: Recyclable

Safety:

  • A fool-proofed system avoids a unit being installed or removed
  • Live parts are totally inaccessible
  • Light and easy to handle
  • Excellent contacts:a life time guarantee
  • A range of light, strong and stylish units
  • Halogen free:Canalis does not realise any fumes or toxic gases in the event of fire
  • High protection index IP 55 for all types of buildings
  • Dismantled, re-used and and entirely recyclable

Applications

  • Industrial buildings
  • Warehouse/distribution centres
  • Offices
  • Manufacturing
  • Retail
  • Supermarkets
  • Hotels
  • Data centres
  • Education
  • Hospitals
 

Busbar trunking for medium power distribution 1000A

 
 
 
Description

The Canalis KS modular and upgradeable system is a busbar trunking system for medium power distribution.

  • Length of busbar trunking components: 3m and 5m
  • Rated busbar trunking current: 100 to 1000A
  • Rated tap off units current: 25 to 400A
  • Rated insulating voltage: 690V
  • Number of active conductors: 4 + PE
  • Protection index: IP55
  • Surface treatment: white RAL 9001
  • Regulations: compliant with IEC 60439-2
 
 
 


Back