Electrical Distribution

                                  Canalis KN -  Busbar trunking low / medium power

                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  Busbar trunking for low power distribution 160A - Canalis KN
                                  Benefits
                                  • Modular and upgradeable system
                                  • Quick and easy assembly
                                  • Flexible: possibility to install a feeder right where it is needed and without interruption
                                  • Safety: A fool-proofed system avoids a unit being installed or removed incorrectly
                                  • Live parts are totally inaccessible
                                  • Light and easy to handle
                                  • Excellent contacts:a life time guarantee
                                  • A range of light, strong and stylish units
                                  • Halogen free:Canalis does not realise any fumes or toxic gases in the event of fire
                                  • High protection index IP55 for all types of buildings
                                  • Easily dismantled, reusable and entirely recyclable

                                  Applications

                                  • Industrial buildings: small industrial site, local small contractor
                                  • Commercial centres: shopping mall, hyper / supermarket,
                                  • Tertiary buildings: data centre, logistic centre, elderly people ’s home, technical school, cruise ship
                                   

                                  Busbar trunking for low power distribution 160A

                                   
                                   
                                   
                                  Description

                                  Canalis KN is designed for low power distribution up to 160A. Canalis KNT is equipped with a transmission bus used to set up simple control/monitoring systems (lighting or other loads)

                                  Technical characteristics:

                                  • Length of busbar trunking components: 1.5m and 3m
                                  • Rated busbar trunking current: 40 to 160A
                                  • Rated tap off units current: 16 to 63A
                                  • Rated insulating voltage: 500V
                                  • Number of active conductors: 4 + PE
                                  • Protection index: IP55
                                  • Surface treatment: white RAL9001
                                  • Regulations:compliant with IEC 60439-2
                                   
                                   
                                   


                                  Back