Electrical Distribution

                                  Canalis KDP -  Busbar trunking lighting

                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  Flexible busbar trunking for lighting distribution - Canalis KDP
                                  Benefits
                                  • Modular, economic and upgradeable system
                                  • Quick and easy assembly
                                  • Flexible:access points available wherever they are required
                                  • Compact:easy to fit in a hanging celling or raised floor
                                  • Halogen free:Canalis does not realise any fumes or toxic gases in the event of fire
                                  • High protection index IP 55 for all types of buildings
                                  • Easily dismantled, reusable and entirely recyclable

                                  Applications

                                  • Industrial buildings: small industrial site, local small contractor, warehouse
                                  • Commercial centres: boutique, cafe restaurant, hotel
                                  • Tertiary buildings: offices for industrial or commercial surface, professionals’ cabinets, schools, elderly peoplle ’s homes
                                   

                                  Flexible busbar trunking for lighting distribution

                                   
                                   
                                   
                                  Description

                                  Due to its flexible design, Canalis KDP busbar trunking simplifies routing and thus, reduces design and installation times. It is the optimum solution for installations with false ceilings or floors

                                  Technical characteristics:

                                  • Length of busbar trunking components: 24m roll or 192m winder
                                  • Rated service current: 20A
                                  • Permissible rated peak current: 3.6kA
                                  • Rated tap off units current: 10 and 16A
                                  • Rated insulating voltage: 690V
                                  • Number of conductors: 2 or 4 + PE
                                  • Centre to centre distance between tap off units: 1.2m to 3m
                                  • Protection index: IP55
                                  • Regulations: compliant with IEC 60439-2
                                   
                                   
                                   


                                  Back