Electrical Distribution

                                  Canalis KBB -  Busbar trunking lighting

                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  Rigid busbar trunking 1 or 2 circuits for lighting distribution - Canalis KBB
                                  Benefits
                                  • Modular and upgradeable system
                                  • Quick and easy assembly
                                  • Flexible:possibility to install a light right where it is needed.
                                  • Has 1 or 2 circuits allowing for example: Twice the number of lighting circuits, Creation of a circuit for power sockets, Combination of lighting and emergency lighting
                                  • Halogen free: Canalis does not realise any fumes or toxic gases in the event of fire
                                  • High protection index IP55 for all types of buildings
                                  • Easily dismantled, reusable and entirely recyclable

                                  Applications

                                  • Industrial buildings: garages, workshops, farm buildings, logistic centers, greenhouses
                                  • Commercial centres: Hyper/supermarket, department store
                                  • Tertiary buildings: exhibition hall, conference centre
                                   

                                  Busbar trunking with 1 or 2 lighting system circuits

                                   
                                   
                                   
                                  Description
                                  Canalis KBB busbar trunking is a full and compatible range for lighting systems in all types of buildings (garages, workshop, supermarket). It is very heavy duty and has centre-to-centre fixing distances of up to 5 meters, capable of supporting a large number of heavy light fittings Technical characteristics

                                  • Length of busbar trunking components: 2 or 3m
                                  • Rated service current: 25 and 40A
                                  • Rated tap off units current:10 and 16A
                                  • Rated insulating voltage: 690V
                                  • Number of circuits: 1 or 2 circuits (2 or 4 conductors)
                                  • Protection index: IP55
                                  • Surface treatment: galvanised or white Ral 9010
                                  • Regulations: compliant with IEC 60439-2
                                   
                                   
                                   


                                  Back