Electrical Distribution

Canalis KBA - Busbar trunking lighting

  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Select Products
     
Rigid busbar trunking for lighting distribution - Canalis KBA
Benefits
  • Modular and upgradeable system
  • Quick and easy assembly
  • Flexible:possibility to install a light right where it is needed.
  • Halogen free: Canalis does not realise any fumes or toxic gases in the event of fire
  • High protection index IP55 for all types of buildings
  • Dismantled, re-used and entirely recyclable

Applications

  • Industrial buildings: garages, workshops, farm buildings, logistic centers, green house...
  • Commercial centre: Hyper/supermarket, department store
  • Tertiary buildings: exhibition hall, conference centre
 

Prefabricated busbar trunking for lighting systems

 
 
 
Description
Canalis KBA busbar trunking is a full and compatible range for lighting systems in small and medium-height buildings (garages, workshop, supermarket). It’s compatible with Canalis KBL lights, pre-mounted and pre-cabled in the factory

Technical characteristics of Canalis KBA:
  • Length of busbar trunking components: 2 or 3m
  • Rated service current: 25 and 40A
  • Rated tap off units current: 10 and 16A
  • Rated insulating voltage: 690V
  • Number of circuits: 1 circuit (2 or 4 conductors)
  • Protection index: IP55
  • Surface treatment: galvanised or white Ral 9010
  • Regulations: compliant with IEC 60439-2

Technical characteristics of Canalis KBL:
  • Power:from 2x35W to 2x80W with ferro-magnetic or electronic ballast
  • for T5 or T8 tubes
  • Protection index: IP20 or IP55
 
 
 


Back