Electrical Distribution

                                  Canalis KV,KVA, KVC -  Busbar trunking high power

                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    FAQs
                                     
                                  Busbars trunking for distribution 200 to 800A (compact) - Canalis KV,KVA, KVC
                                  Benefits
                                  • Very compact, modular and upgradeable system
                                  • Quick, flexible and easy to assemble
                                  • High protection index IP 52 or 54
                                  • Halogen free:no fumes or toxic gases in the event of fire
                                  • Compact design avoids internal fire barrier
                                  • Bolted tap-off unit that can be mounted at each joint
                                  • Dismantled, re-used and entirely recyclable

                                  Applications

                                  • Commercial centers, airports
                                  • Hotels, office and habitation buildings, hospitals
                                  • Data center
                                  • Industrial buildings
                                   
                                   
                                   
                                   
                                  Description
                                  • Canalis KV is designed for transport and low density distribution in industry, commercial and service buildings
                                  • Technical characteristics:


                                  Busbar trunking rated current:
                                  - 200 to 800A, aluminium conductors
                                  - 200 to 800A, copper conductors
                                  - Tap-off unit rated current:250 and 400A
                                  - Rated insulation voltage:1000V
                                  - Number of conductors:3L+PE, 3L+N+PE, 3L+N+PER (PER = reinforced PE)
                                  - Protection index:IP52 or 54
                                  - Insulation type:Polyester classe B (130°C withstand) halogen free
                                  - Enclosure type:Ral 9001 pre-lacquered sheet steel
                                  - Dimensions:60x44mm, 60x74mm to 60x114mm
                                  - Run sections:4m, 2m or made to measure:0,35m to 2m
                                  - Compliance with standards:IEC 60439-2

                                   
                                   
                                   
                                   

                                   


                                  Back