Electrical Distribution

Canalis KT - Busbar trunking high power

  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
Busbar trunking for high power distribution 5000A - Canalis KT
Benefits
  • Modular, economic and upgradeable system
  • Quick and easy assembly
  • Safety:
- A fool-proofed system avoids a unit being installed or removed
- Live parts are totally inaccessible
  • Tap-off units fully compatible with Canalis KS
  • Excellent contacts:a life time guarantee
  • Halogen free:Canalis does not realise any fumes or toxic gases in the event of fire
  • High protection index IP 55 for all types of buildings
  • Dismantled, re-used and and entirely recyclable

Applications

  • Industrial buildings:garages, workshops, farm buildings, logistic centers...
  • Commercial centers:supermarkets, hotels, …..
  • Tertiary buildings:offices, schools, hospitals, sports rooms, cruise liners
 

Busbar trunking for high power distribution 5000A

 
 
 
Description
  • Canalis KT is designed for transporting and distributing electrical power, from 800 to 5000A. Canalis KT’s high protection degree (IP55) protects it against water projections, sprinklers and dust.Its compact design and robustness (IK08) mean it can be used in industrial applications, shopping centers, tertiary buildings and infrastructures.
Technical characteristics:
  • Busbar trunking rated current:
- 800 to 4000A, aluminium conductors
- 1000 to 5000A, copper conductors
  • Tap-off unit rated current:25 to 1000A
  • N° of conductors:3L+PE, 3L+N+PE, 3L+N+PER (PER = reinforced PE)
  • Protection index:IP55, IPxxD, sprinkler resistant
  • Insulation type:Polyester classe B (130°C withstand) halogen free
  • Enclosure type:Ral 9001 prelacquered sheet steel
  • Dimensions:140x74mm to 140x404mm
  • Run sections:4m and 2m or made to measure:0,5m to 3m
  • Compliance with standards:IEC 60439-2
 
 
 


Back