Electrical Distribution

                                  Canalis KHF, KGF -  Busbar trunking high power

                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    FAQs
                                     
                                  Busbar trunking for distribution 1000 to 6300A (Air insulated) - Canalis KHF, KGF
                                  Benefits
                                  • Flexible:possibility to install a feeder right where it is needed and without interruption
                                  • Safety:a fool-proofed system avoids a unit being installed or removed
                                  • Dismantled, re-used and and entirely recyclable

                                  Applications

                                  • Office and hospital buildings
                                  • Shopping centers, airports and exhibition centers
                                  • Car industry and industrial buildings
                                  • Data Centers
                                   

                                  Busbars trunking for distribution 1000 to 6300A (air insulated)

                                   
                                   
                                   
                                  Description
                                  • Canalis KHF and KGF are designed for transporting and distributing electrical power, from 1000 to 6300A.
                                  • Technical characteristics:
                                  - Busbar trunking rated current KHF:
                                  1000 to 5500A, aluminium conductors
                                  - Busbar trunking rated current KGF:
                                  1600 to 6300A, copper conductors
                                  -Tap-off unit rated current:50 to 1000A
                                  -Rated insulation voltage:750V
                                  -Number of conductors:3L+PE, 3L+N/2+PE, 3L+N+PE, 3L+N+PER ( PER = reinforced PE)
                                  -Protection index:IP31, IPxxC, IK08 sprinkler resistant
                                  - Enclosure type :Ral 7032 painted sheet steel
                                  - Dimensions: 166X166mm to 166x454mm
                                  - Run sections:3m and 5m or made to measure:1m to 3m
                                  - Compliance with standards:IEC 60439-2
                                   
                                   
                                   
                                   

                                   


                                  Back