Using an electric vehicle requires a safe and easy-to-use charging system.
The charging system can be installed on all type of domestic installation, new or existing, single-phase or three-phase: installation either indoors or outdoors in a hermetic protective casing.
Residential charging station and safety: when a vehicle is being charged a strong electrical current -16 A or 32 A - flows through an outlet for 6 to 8 hours.
The residential station has been designed to withstand these particularly harsh operating conditions without overheating and thus without risk of fire.
Residential charging infrastructure and comfort: The residential terminal is very user-friendly.
Charging is often controlled by a single operation: simply plug it in.
Residential charging station and energy management: The residential system, coupled with its load-shedding contactor, guarantees that you won't experience a power outage when the oven is turned on.