Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Electrical Distribution

                                                  EVlink Residential  -  EV residential charging solutions

                                                  •  
                                                    Overview
                                                     
                                                  •  
                                                    Downloads
                                                     
                                                  •  
                                                    Support
                                                     
                                                  •  
                                                    EV Residential Installers
                                                     
                                                  Electric vehicle recharging infrastructure in a residential garage
                                                  Benefits

                                                  Using an electric vehicle requires a safe and easy-to-use charging system.

                                                  The charging system can be installed on all type of domestic installation, new or existing, single-phase or three-phase: installation either indoors or outdoors in a hermetic protective casing.

                                                  Residential charging station and safety: when a vehicle is being charged a strong electrical current -16 A or 32 A - flows through an outlet for 6 to 8 hours.
                                                  The residential station has been designed to withstand these particularly harsh operating conditions without overheating and thus without risk of fire.

                                                  Residential charging infrastructure and comfort:
                                                   The residential terminal is very user-friendly.
                                                  Charging is often controlled by a single operation: simply plug it in.

                                                  Residential charging station and energy management:
                                                  The residential system, coupled with its load-shedding contactor, guarantees that you won't experience a power outage when the oven is turned on.

                                                  Discovery

                                                   

                                                  Electric vehicle charging infrastructure in a domestic environment

                                                   
                                                   
                                                   
                                                  Description
                                                  Watch the EV Residential Charger Video

                                                  Why install a charging station?

                                                  By installing a domestic charging station, the occupant has access to equipment specially designed to withstand prolonged oeriods of use on a daily basis.

                                                  • Advantage 1: Avoid any electricity-related risk
                                                  • Advantage 2: Improved ease of charging

                                                  The offer includes:

                                                  The prior visit of a Schneider Electric accredited installer who will operate on the supply of the equipment, its installation and warranty.

                                                  Features:  charge control

                                                  • On: immediate – as soon as the cable is plugged in or the "Start" button is pressed.
                                                  • On: delayed – on an external order from a time switch or off-peak contact.
                                                  • Off: automatic – battery fully charged; manual – by pressing the "Stop" button.

                                                  Technical characteristics

                                                  • Frequency: 50/60 Hz.
                                                  • Power: 3 to 22 kW
                                                  • Charging mode: mode 3 as per IEC 61851
                                                  • Charging socket-outlet: type 3 as per IEC 62196
                                                  • Mechanical protection by sliding shutter

                                                  Installation architecture of an electric vehicle charging infrastructure in a residential garage

                                                  > Learn more on our electric vehicle charging infrastructure 

                                                   
                                                   
                                                   
                                                   Residential charging system

                                                  Residential charging system

                                                   

                                                  Residential charging system infrastructure

                                                   

                                                  Residential charging system infrastructure


                                                  Back