The development of electric vehicles (EVs) has created the need for fast charging stations. When users need to charge quickly and conveniently, Schneider Electric’s EV Link fast charge stations can charge 80% of the battery in less than 30 minutes.
The fast charge station is robust, modern, user-friendly and incorporates both charging and payment functions.
Technical characteristics
- Charging mode mode 4 as per IEC 61851.
- Charging outlet
- AC outlet: in compliance with standard IEC 61309-2, management of DC quick-charging as per the CHAdeMO standard
- Direct current outlet: Type Yazaki 125 A.
Environmental operating conditions: minimum temperature: -30°C, maximum temperature: 50°C.
Thanks to our offer, electric vehicle owners are able to easily and safely charge their vehicles, without any risk of exceeding their supply contract and in the most ecological manner.
Our solution includes energy management services (load shedding, demand-response, carbon footprint, etc.).

> Learn more on our electric vehicle charging infrastructure