Electrical Distribution

Pragma (new) - Enclosures and installation systems

Merlin Gerin
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
Modular enclosures - Pragma (new)
Benefits
  • The new Pragma offer combines at the best level ergonomics for installers, aesthetic and robustness.
  • It proposes a complete right solution with products from the Merlin Gerin brand designed to be combined with one another.
  • It brings more simplicity for installation and more flexibility for customer.

Applications

  • Commercial and high end residential

Discovery

 

13/18/24 modules enclosure range

 
 
 
Description
A 13/18/24 modular enclosures complete range

  • surface mounting offer:metal/technoplastic
    - 13 to 18 module 63 to 125A
    - 24 module 125 to 160 A with end-user interface
  • flush mounting offer:technoplastic
    - 13 to 18 module 63 to 125 A
    - 24 module 125 to 160 A
 
 
 


Back