Electrical Distribution

                                  Pragma (new) -  Enclosures and installation systems

                                  Merlin Gerin
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  Modular enclosures - Pragma (new)
                                  Benefits
                                  • The new Pragma offer combines at the best level ergonomics for installers, aesthetic and robustness.
                                  • It proposes a complete right solution with products from the Merlin Gerin brand designed to be combined with one another.
                                  • It brings more simplicity for installation and more flexibility for customer.

                                  Applications

                                  • Commercial and high end residential
                                   

                                  13/18/24 modules enclosure range

                                   
                                   
                                   
                                  Description
                                  A 13/18/24 modular enclosures complete range

                                  • surface mounting offer:metal/technoplastic
                                    - 13 to 18 module 63 to 125A
                                    - 24 module 125 to 160 A with end-user interface
                                  • flush mounting offer:technoplastic
                                    - 13 to 18 module 63 to 125 A
                                    - 24 module 125 to 160 A
                                   
                                   
                                   


                                  Back