Electrical Distribution

                                  Kaedra, Mini Kaedra -  Enclosures and installation systems

                                  Merlin Gerin
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    Find a Distributor
                                     
                                  Weatherproof enclosures - Kaedra, Mini Kaedra
                                  Benefits
                                  Kaedra is the best solution to produce with applications of high requirements a complete installation with combines 3 essential functions:distribution, power supply and electrical control;these enclosures mean natural compatibility and consistency:Kaedra range really lets save time and great flexibility.

                                  Applications

                                  Final LV distribution in outdoors or severe conditions (dust, humidity, heat, public...)

                                   

                                  Kaedra : weatherproof enclosures range

                                   
                                   
                                   
                                  Description

                                  Complete range of weatherproof enclosures IP65
                                  A complete range of multi-fonction weatherproof enclosures from 5 to 72 modules which combines style and robustness

                                  • for protection and command modular devices
                                  • or industrial sockets
                                  • for non modular switchgear
                                  • with or without interface for user
                                  • with great versatility
                                  • with thorough possibilities of association
                                  • Easy installation of all type of devices with a high level weatherproofness and robustness : modular and non modular switchgear, industrial sockets, pushbuttons...
                                  • Adapted to all types of installation : vertical and horizontal association, wide multi purpose range
                                  • Weatherproofness guaranted during use
                                   
                                   
                                   


                                  Back