DIN Style Enclosures, Industrial Plugs and Sockets
Our comprehensive ranges of circuit breakers and distribution equipment are supported by enclosures and accessories allowing contractors, panelbuilders and original equipment manufacturers to build panels to their own specific requirements without the need to have special enclosures or equipment manufactured. Many components in distribution and control equipment are designed for easy installation into equipment. Switch handles and indicators on the front face allowing it to be clipped onto industrial standard symmetrical DIN rail.
We offer a complete range of weatherproof enclosures IP65 and IK09, which are multi-function weatherproof enclosures from 5 to 72 modules, combining style and robustness.