Electrical Distribution

CanFast - Software solutions for designers

  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
CanFast
Benefits
  • User-friendly
  • Easy to use

Applications

  • Retail
  • Hotels
  • Logistic centres
 

Produce quotes for Canalis lighting busbar

 
 
 
Description

Customers can quickly produce a quotation by inputting installation information selected from drop-down menus, with the minimum amount of technical and product knowledge. 

Simply input the run required, the rating, number of conductors, number of tap-off units plus any additional accessories. It calculates the quantities needed for the project and provides a quote with description, quantity, unit list price and total price.

 
 
 


Back