Benefits
- Wide range according to DIN standard: Simplicity
- Coherent product design:Peace of mind
- Innovations serving robustness:Productivity
- Many associations of products by simply clip-on:Flexibility
Applications
- Control and command of electrical circuits in all industrial and commercial buildings.
| |
Modular impulse relays
|
|
| |
Description
- Number of poles: 1P+N for TL+; 1P, 2P, 3P, 4P for TL
- Multiple control by push buttons
- Control voltage: 230, 130, 48, 24, 12 VAC; 110,48, 24, 12, VDC
- Lifetime - total number of switching operations (AC21):
- 5 000 000 for TL+; 200 000 for TL 16A
- Compliance with standards EN 669-2-2 for TL+; EN 669-1, EN 669-2-2 for TL
- Built-in or optional auxiliary function: indication of state, centralised control, latched control, control for illuminated PB, step by step control, time delay
| |
|
|
| |  TL+ : 1P+N

TL: 1P
 TL: 2P
|