Electrical Distribution

                                  RLI - RBN - RTBT -  Remote control

                                  The solution is on the switchboard

                                  Merlin Gerin
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  Interface relays - RLI - RBN - RTBT
                                  Benefits
                                  •  Wide range according to DIN standard:Simplicity
                                  • Coherent product design:Peace of mind
                                  • Innovations serving robustness:Productivity
                                  • Many associations of products by simply clip-on:Flexibility

                                  Applications

                                  • Control and command of electrical circuits in all industrial and commercial buildings.
                                   

                                  Modular interface relay

                                   
                                   
                                   
                                  Description
                                  RLI:relay for control of auxiliary circuits
                                  • Rating:10 A
                                  • Number of poles:1changeover + 1NO, 2changeovers + 2NO with ERL extension
                                  • Compliance with IEC 255 standard
                                  • Lifetime - total number of switching operations:100 000
                                  • Control vaoltage:230, 48, 24, 12 VAC
                                  • Optional auxiliaries:indication of state, interference filtering, dual control (impulse and/or latched), time delay
                                  RBN - RTBT:interface relays between Extra Low Voltage (ELV) and Low Voltage (LV) networks
                                  • Electrical separation of networks with enhanced isolation between circuits ELV/LV:4 kV
                                  • RBN:rating mini 5 mA - 5 VAC/DC; rating maxi 2 A - 250 VAC; control voltage:230 VAC
                                  • RTBT rating mini 10 mA - 10 VDC, rating maxi 5 A - 250 VAC; control voltage:12...24 VAC/DC
                                  • Lifetime - total number of switching operations:100 000
                                  • Compliance of RBN with IEC 255 100, IEC 529 standards
                                   
                                   
                                   
                                   

                                  RLI

                                   

                                   

                                  RLI + ERL

                                   

                                  RBN

                                  The solution is on the switchboard


                                  Back