Benefits
- Wide range according to DIN standard:Simplicity
- Coherent product design:Peace of mind
- Innovations serving robustness:Productivity
- Many associations of products by simply clip-on:Flexibility
Applications
- Control and command of electrical circuits in all industrial and commercial buildings.
| |
Modular contractors
|
|
| |
Description
- Rating:16 to 100 A
- Number of poles: 1P+N for CT+; 1P, 2P, 3P, 4P for CT
- Compliance with standards:EN 669-2-1 for CT+; EN 60947-4-1, EN 61095, CEI 1095 for CT
- Lifetime - total number of switching operations:5 000 000 for CT+; 200 000 for CT
- Maximum number of switching operations a day:5000 for CT+; 100 for CT
- 2 versions:standard contactors / manually-operated contactors
- Optional auxiliaries for CT:indication of state, interference filtering, dual control (impulse and/or latched), time delay
| |
|
|
| |  CT+ : 1P+N

CT : 1P
 CT :2P
|