Electrical Distribution

                                  V, SO, RO -  Local control

                                  The solution is on the switchboard

                                  Merlin Gerin
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  Light indicators, bells and buzzers - V, SO, RO
                                  Benefits
                                  • Wide range according to DIN standard:Simplicity
                                  • Coherent product design:Peace of mind
                                  • Innovations serving robustness:Productivity
                                  • Many associations of products by simply clip-on:Flexibility

                                  Applications

                                  • Control and command of electrical circuits in all industrial and commercial buildings.
                                   

                                  Modular light indicators, bells and buzzers

                                   
                                   
                                   
                                  Description
                                  V: single or double indicator light, blinker, three-phase voltage indicator light
                                  • Indicator light with LED technology
                                  • Colors:red,green,white, blue,yellow;green+red, white+white
                                  • Lifetime:100 000 hours with constant luminous efficiency
                                  • Compliance with standard IEC 60947-5-1
                                  SO: Bells
                                  • Sound level: 80 dBA
                                  • Supply voltage: 230; 8 at 12 VCA
                                  RO: Buzzers
                                  • Sound level:70 dBA
                                  • Supply voltage: 230; 8 at 12 VCA
                                   
                                   
                                   
                                   

                                  V

                                   

                                   

                                  SO

                                   

                                  RO

                                  The solution is on the switchboard


                                  Back