Electrical Distribution

                                  TR -  Local control

                                  The solution is on the switchboard

                                  Merlin Gerin
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  Safety transformers, bell transformers - TR
                                  Benefits
                                  • Wide range according to DIN standard:Simplicity
                                  • Coherent product design:Peace of mind
                                  •  Innovations serving robustness:Productivity
                                  • Many associations of products by simply clip-on:Flexibility

                                  Applications

                                  • Control and command of electrical circuits in all industrial and tertiary buildings.
                                   

                                  Modular safety transformers and bell & buzzer transformers

                                   
                                   
                                   
                                  Description
                                  • Allow for a very low voltage (ELV 8 V, 12 V or 24 V) to be obtained from a low voltage network (LV 230 V).
                                  • Primary and secondary circuits perfectly insulated by each other
                                  • Primary voltage:230 V AC
                                  • Secondary voltage:8-12-24 V AC
                                  • Power:4, 8, 16, 25, 40, 63 VA
                                  • Resistant to short-circuit currents thanks to the built-in device
                                  • Compliance with standards:IEC 61558-2-6
                                   
                                   
                                   
                                   

                                  TR

                                   

                                  The solution is on the switchboard


                                  Back