Benefits
- Wide range according to DIN standard:Simplicity
- Coherent product design:Peace of mind
- Innovations serving robustness:Productivity
- Many associations of products by simply clip-on:Flexibility
Applications
- Control and command of electrical circuits in all industrial and tertiary buildings.
| |
Modular switch-disconnector / isolator
|
|
| |
Description
- Rating:20 to 125 A
- Compliance with standards: EN 60669-1, IEC 669-1 for I 20 to 63 A; IEC 947-3 for I 40 to 125 A
- Suitable for isolation in accordance with industrial standards: IEC 60947-2
- DC application
- Short-circuit withstand:20 x In for 1 s
- Number of operating cycles:200 000 for I 20 and 32 A; 50 000 for I 40 to 125 A
- Option:indication of state; sealable terminal shield; rotary handle; padlocking device...
| |
|
|
| |  1 pole

2 pole
 3 pole
|