Electrical Distribution

                                  BP - CM -  Local control

                                  The solution is on the switchboard

                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  Push buttons, changeover switches - BP - CM
                                  Benefits
                                  • Wide range according to DIN standard:Simplicity
                                  • Coherent product design:Peace of mind
                                  • Innovations serving robustness:Productivity
                                  • Many associations of products by simply clip-on:Flexibility

                                  Applications

                                  • Control and command of electrical circuits in all industrial and Commercial buildings.
                                   

                                  Modular push button and changeover switch

                                   
                                   
                                   
                                  Description
                                  BP:simple or double circuit with or without indicator pushbuttons
                                  • Contact:NO and/or NC
                                  • Color:button, grey / red / grey+grey / green+red; indicato, green / red
                                  • Lifetime:button, 30 000 cycles; indicator (LED):100 000 hours
                                  • Compliance with IEC 60669-1 and IEC 60947-5-1
                                  CM:simple or double circuit linear and rotary changeover switches
                                  • Contact: NO, NC or changeover
                                  • Number of position:2, 3, 5
                                  • Lifetime:linear CM, 30 000 cycles; rotary CM, 200 000 cycles
                                  • Compliance with standards:linear CM, IEC 60669-1 and IEC 60947-5-1; rotary CM, IEC 60947-3 and UL
                                  Button holder
                                  • Installation on DIN rail of control and indication auxiliaries with metal or plastic flange ø 22 of the Telemecanique XB4 / XB5 type
                                  • Version without drilling for other auxiliary type
                                  • Multi 9 aesthetic
                                   
                                   
                                   
                                   

                                  BP

                                   

                                   

                                  CM

                                   

                                  CM

                                  The solution is on the switchboard


                                  Back