Electrical Distribution

                                  RC  -  Lighting management

                                  Heat with safety!

                                  •  
                                    Overview
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  Voltage and Current Control relays - RC
                                  Benefits

                                   

                                  • Small size.
                                  • Fitted with a PTC-type heating element that
                                  • stabilises the surface temperature of the aluminium
                                  • section.
                                  • Easy to fit (by DIN rail system clip)
                                  • Free maintenance
                                  • Certifications : UL and VDE

                                  Applications

                                   

                                  • With a twofold objective:
                                  • They avoid condensation problems inside the enclosure.
                                  • They guarantee maintenance of the ideal temperature for the correct operation of the electronic components.
                                  • In two versions: insulated, with low surface
                                  • temperature and in aluminium with a surface
                                  • temperature below 75 ºC.
                                  • The fan-equipped resistors guarantee
                                  • the temperature inside the enclosure and
                                  • prevent hot spots.
                                   
                                   
                                   
                                   
                                  Description
                                  • 30 models.
                                  • Versions by convection or with recirculation fan.
                                  • Insulated versions or in aluminium.
                                  • Heating power from 10 to 1,200 W.
                                  • Voltages: from 12 V to 450 V AC/DC.

                                   

                                   
                                   
                                   

                                  Heat with safety!


                                  Back