Electrical Distribution

Control & Command

Our range of modular control products include contactors, indicators, meters, timeswitches, lighting and heating controls suitable for energy efficient solutions.

Local control

Commercialized controlThis local control product family features many control systems, including switch disconnectors, transformers with ELV secondary windings, fuse holders and fuses, pushbuttons and indicator lights.
 

Remote control

Remote controlRemote controls are widely used in a range of varying applications, such as our CT2000 range, which allows for remote switching of heating, lighting and power circuits.
 

Lighting management

Lighting managementOur modular lighting control products is included on the government's supported Energy Technology List (ETL). As well as reducing energy usage, it also means the end user will benefit from the Enhanced Capital Allowance in addition to reducing energy usage.