Electrical Distribution

Consumer Unit

Our Domae consumer units are available with insulated or metal enclosures and can be configured in several different ways to help compliance. In addition we also offer a range of 1 module RCBOs. Since the introduction of the 17th edition wiring regulations, Domae and Qwikline II consumer units have been specifically designed to accept additional new RCDs, MCBs and RCBOs to help ensure compliance to these Regulations. Being both quick and easy to install with all the safety features expected, these consumer units offer onsite flexibility at very competitive prices.

Consumer units

Our range of consumer units offers the ultimate in terms of onsite flexibility at a very affordable price. They are available with insulated or metal enclosures without bespoke split load consumer units.