Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Canalis, busbar trunking system
Click here to view Canalis range

Complete busbar trunking system for lighting and power distribution from 20 to 5000A


Canalis is a consistent, comprehensive and prefabricated busbar trunking system designed for buildings, tertiary and industrial sectors.

Click here if you are an End userClick here if you are a DesignerClick here if you are a Contractor

Canalis busbar

Canalis is part of a comprehensive offer of products that are perfectly coordinated to meet all medium and low voltage electrical distribution requirements. Canalis can be used as an alternative to traditional cable, bus bars are becoming increasingly common in today’s building market. By using our Canalis bus bar trunking system, you will reap the benefits of faster installation times, as well as a system that can be upgraded and reused as the building use changes over time.

The depth of the range and its easy installation make Canalis ideally suited for all types of building.

Canalis fast installation  Canalis safety  Canalis upgradeability 

Faster installation times, as well as an upgradable system.

  • Loads can be easily added, moved or replaced.
  • The installation can be designed independently to the distribution of power and the positioning of loads
  • Production line layouts can be easily changed.

Canalis guarantees and enhances the safety of people and equipment.

  • All energized parts are entirely protected: IPxxD
  • Canalis is environment-friendly and reduces the risk of fire because it contains no halogens or PVCs.
  • Interlocking devices prevent on-load connection of tap-off units.
  • Connections made completely safe via poka-yoke devices and interlocking

Canalis provides installation continuity of service, upgradeability and simplicity.

  • Reliability of Canalis system is ensured thanks to prefabrication and factory tests
  • Canalis system units are designed with Schneider Electric equipment
  • Busbar and tap-offs are fully type tested (Compliance with IEC61439-6)
  • 100% of live elements are routine tested before release from the factory
  • The declared performances are irrespective of the implementation

Download this app on the Appstore 


Download this app on the Appstore 

Download this app on Google Play 


Canalis on your tablet!

The app provides search capability of the entire Canalis busway or busbar trunking system as well as access to documentation and technical specifications allowing contractors, design offices, architects to visualize their projects for industrial buildings, offices, retail, logistic centres, data centres.
The app enables you to define the right list of materials (BOM)

To know more

To know more 

Additional support

Contact Schneider Electric
For additional help or to contact us, visit customer services

Guide to Low Voltage Busbar Trunking Systems