Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Buildings

                                    TAC Vista -  Building Management Systems

                                    •  
                                      Overview
                                       
                                    •  
                                      Downloads
                                       
                                    •  
                                      Support
                                       
                                    •  
                                      Part No. data
                                       
                                    The most open, scalable & IT-friendly Building Management System
                                    Benefits
                                    • Open architecture allows third-party integration
                                    • TCP/IP offers a variety of network architecture options
                                    • Customizable, scalable, and flexible
                                    • Web access
                                    • TAC Vista security

                                    Applications

                                    • Vista 5
                                    • Vista FM
                                    • Engineering tools
                                    • Programmable controllers
                                    • Zone controllers
                                    • Vista security
                                    • Air-handling controllers
                                    • Heating controllers
                                     

                                    The most open, scalable & IT-friendly Building Management System

                                     
                                     
                                     
                                    Description

                                    TAC Vista is a building management system that allows you to monitor and control HVAC, lighting, access control and other security features across one or more facilities.  Based on the open protocol LonWorks, it is among the most scalable and IT-friendly systems in the industry.This scalable solution can accomodate any size building management application. Open architecture allows seamless integration with third-party products and provides complete interoperability.

                                    • TAC Xenta controllers :
                                      All TAC Xenta controllers provide an open and flexible system architecture and access to standardized LonWorks-based network technology.
                                    • TAC Menta :
                                      TAC Menta is a graphical programming tool for the freely programmable controllers—TAC Xenta 300 and 400. TAC Menta can be installed as stand-alone software in a PC, or as a part of the TAC Vista software package.
                                     
                                     
                                     


                                    Back