Automation and Control

                                  Magelis XBT GT -  Graphic touchscreen HMI

                                  Oscar for the best picture

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  Advanced panels touchscreen - Magelis XBT GT
                                  Benefits

                                  The entire family of new graphic Terminals Magelis XBT GT are now available in screen size 3,8 - 5,7 - 7,5 - 10,4 - 12,1 and 15'' . Open, they are fully Transparent Ready oriented and combine their actor performance to improve your productivity. Compact, simple and robust,...  Magelis XBT GT doesn’t miss inspiration to captivate a large audience!

                                  Applications

                                  • Industry: compact machines, handling systems, food & beverage machines,...
                                  • Infrastructure &  automation in Building
                                   

                                  Graphic terminals

                                   
                                   
                                   
                                  Description
                                  Comfort in use and operating facility 
                                  • High visibility screen with TFT 65 536 colors, STN 4 096 colors or Monochrome 8/16 gray levels, according to the model.
                                  • Accurate analog touch pad
                                  • Adjustable contrast et brightness
                                  • Multi-windows with pop-up
                                  • Up to 40 fonts (latin, japanese, chinese, cyrillic,...)

                                  Set-up facility
                                  • Compactness
                                  • Quick mounting wtih tool free spring clips
                                  • USB ports to connect your peripherals, to increase your connections, and to save time in your data transfer
                                  • Compact flash cards up to 1Gb
                                  • Easy Interchangeability with previous Magelis XBT G

                                  Outstanding openess
                                  • Numerous communication ports (serial lines, Ethernet,...)
                                  • Multilink capability on all communication ports

                                  And some news on top of the box-office
                                  • Video display & record on your Terminal
                                  • Remote visualization of your application pages on PC with a simple internet Browser.

                                  PlantStruxure is an integrated process automation environment that is built upon our proven hardware and software solutions for industrial automation, power and control.

                                  > Learn more about Process Automation

                                   
                                   
                                   
                                   

                                  Video view and record function with Vijeo Designer

                                   

                                  Oscar for the best picture


                                  Back