Automation and Control

                                  FactoryCast Gateway -  Industrial Ethernet Web gateway & HMI

                                  Open solutions for Limitless Remote Control

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    FAQs
                                     
                                  Intelligent Web gateways - FactoryCast Gateway
                                  Benefits

                                  ETG 1000 / 1010 offer
                                  A cost-effective solution for integrating serial devices in your Ethernet TCP/IP infrastructure. and  a simple solution for accessing your remote installations.
                                  » Ethernet > Serial link transparent gateway.
                                  » Remote access server via external modem.
                                  » Customizable Web server and notification by email.

                                  ETG 3000 / 3010 / 3020 offer
                                  ETG 3000  modules consist of a compact industrial unit integrating:
                                  » Ethernet, serial link and modem connectivity
                                  » A built-in modem (GSM / GPRS or PSTN) and a RAS server
                                  » An card 6 discrete Inputs / 2 discrete Outputs
                                  » A customizable Web server
                                  » Built-in SCADA functions

                                  Applications

                                  » Remote control for Infrastructures, utilities and RTU applications
                                  » Remote control  and maintenance for Machines
                                  » Industrial process and manufacturing
                                  » Building Automation and Energy installations

                                   

                                  Web Gateways and Remote Control Portals

                                   
                                   
                                   
                                  Description

                                  A scalable range tailored to meet all your needs

                                  » FactoryCast Gateway combines the benefits of Web technologies openness and Industrial control reliability.

                                  » Whether acting as a gateway or Web portal, the ETG 1000 / 1010 modules offer numerous functions for simply connecting serial or legacy devices on Ethernet TCP/IP infrastructures, or taking control of remote installations

                                  » In the areas of distributed infrastructures, RTU installations, industry, machines and energy, ETG 3000 / 30** modules more than satisfy your requirements for remote diagnostics and maintenance, remote monitoring, control and programming.

                                  » FactoryCast Gateway ETG 3000 secures your investments, providing seamless Remote Control ready for the future.

                                   
                                   
                                   
                                   

                                   

                                  Open solutions for Limitless Remote Control


                                  Back