Preferred Implementations for Simple Machines & Installations
- Compact Simplicity
- Compact Optimized
- Compact Evolutive Optimized
- Distributed AS-Interface Optimized
Preferred Implementations for Complex & Compact Machines
- Compact Performance
- Compact High Performance
- Compact Evolutive Performance
- Compact Evolutive High Performance
Preferred Implementations for Distributed Installations
- Distributed CANopen Perfomance
- Distributed CANopen High Performance
- Distributed Ethernet TCP/IP High Performance
- Drive centric
4 Simple Steps to get the right solution
- 1. Identify your basic automation and machine requirements with our easy to use PICCS analysis (Performance, Installation, Costs, Constraints, Size)
- 2. Select the appropriate Preferred Implementation and use it as the basis for your architecture
- 3. Fine tune the selected architecture to best meet your needs
- 4. Implement your solution
From design to deployment, our dedicated support specialists are available to ensure the success of your project. We can also conduct tests to validate performance criteria and integration of special equipment.