Automation and Control

                                  Advanced Implementations -  Architectures

                                  Select the winning solution

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  Pre-defined architectures for specific automation needs - Advanced Implementations
                                  Benefits

                                  Schneider Electric has developed a global approach to automation, based on generic architectures which have been tested, validated and documented. They are the basis to built your solution.
                                  Each of these Advanced Implementations serves specific types of machines and installations, in Industry, Infrastructure and Building markets.

                                   

                                  Applications

                                  • Compact Machines & Installations
                                  • Distributed Machines & Installations.
                                   

                                  Pre-defined architectures to meet automation needs

                                   
                                   
                                   
                                  Description
                                  Since Advanced Implementations are customized architectures, the range of applications and solutions is virtually unlimited.

                                  Example 1 - A solution for OEMs without PLC based on ATV71

                                  Performance
                                  • ATV71 Controller Inside
                                  • Up to 100 I/O
                                  • 7 ATV 31/71 variable speed drives
                                  • 5 Lexium 05 + BSH/BDH servo motors
                                  • Option: Ethernet connection to upper level
                                  • Text / Graphic HMI
                                  Installation
                                  • Stand alone machine or networked
                                  • Cabling: CANopen & Modbus
                                  • Distributed in several cabinets
                                  Benefits
                                  • Easy engineering
                                  • Simple to maintain - no PLC required
                                  • Size
                                  • Small footprint products
                                  • Compact or large machine
                                  • Network length: at 250 kbits/s 250 m, at 500 kbits/s 100 m


                                  Example 2 - 3rd party integration

                                  Performance
                                  • Modicon M340
                                  • Safety PLC XPSMS40
                                  • Up to 300 I/O
                                  • Up to 100 safety I/Ov
                                  • Up to 10 safety AI
                                  • 2 Inverters
                                  • Text / Graphic HMI
                                  Installation
                                  • Modbus/Ethernet/CANopen
                                  • Software: XPSMFWIN & Unity & Advantys Config Tool
                                  Constraint
                                  • Distributed in several cabinets
                                  • EN/IEC 61508 SIL class 3
                                  • EN 954-1 cat. 4
                                  Benefit
                                  • Easy engineering
                                   
                                   
                                   
                                   

                                  Ex. 1 - Solution for OEMs

                                   

                                   

                                  Ex. 2 - 3rd party integration

                                  Select the winning solution


                                  Back