Automation and Control

                                  Software Tools

                                  Schneider Electric provides the necessary software to select, configure and programme all Schneider Electric automation hardware and network equipment. This hardware includes Zelio Soft logic relays, basic PLCs, advanced PLCs, safety PLCs, HMIs, variable speed drives, safety controllers, light curtains, SCADA systems and various networks.

                                  Controllers for OEM industrial machines

                                  Controllers for OEM industrial machines100% flexibility & optimisation of your machines with “Flexible Machine Control” : 1 software environment, Multiple hardware control platforms : Logic controllers, Motion controllers, HMI controllers, Drive controllers
                                   

                                  Automation Productivity tools

                                  Automation Productivity toolsUnity Application Generator is an advanced design and generation software tool integrating multiple PLCs and HMI/SCADA systems to provide an automation solution similar to Distributed Control Systems.
                                   

                                  HMI and SCADA software tools

                                  HMI and SCADA software toolsA software range to cover your needs of Magelis HMI application design: Vijeo Designer Lite for compact displays, Vijeo Designer for graphic terminals and iPC.
                                   

                                  Logic Relay and simple PLC software

                                  Logic Relay and simple PLC softwareZelio Soft software for Zelio Logic smart relays (SR2/ SR3). Includes programming software, self-training module, applications library, and technical instructions.
                                   

                                  Automation PLC / PAC programming software

                                  Automation PLC / PAC programming softwareThe PL7 software range has been designed to develop your Premium and Micro control system applications.
                                   

                                  Automation connectivity software

                                  Automation connectivity softwareBased on the OPC protocol, OFS (OPC Factory Server) software enables Windows client applications to access Modicon PLC data in real time.
                                   

                                  Motor & motion control software tools

                                  Motor & motion control software toolsPowerSuite for PC Software Workshop Designed for setting up Altivar drives, Altistart starters and TeSys model U controller-starters.
                                   

                                  Safety software tools SafetySuite

                                  Safety software tools SafetySuiteA software to assist selection that enables a simple and quick configuration, it helps you to define and to install the hazardous zone to protect.
                                   

                                  Interfaces and I/O software tools

                                  Interfaces and I/O software toolsThe use of AS-Interface can reduce large amounts of multi-core cabling by distributing field device power and signals over a single 2-core cable. The configuration of such a device level I/O network is managed using AS-I Design software