Automation and Control

Zelio Soft -  Programming software

Programming freedom Zelio Soft speaks your language!

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Find a Distributor
     
  •  
    Part No. data
     
  •  
    FAQs
     
Zelio Logic configuration software - Zelio Soft
Benefits

Extremely simple and user-friendly, Zelio Soft software makes it easy to configure your Zelio Logic smart relays: a quick and safe programming thanks to the programs tests.
With unequalled flexibility, it answers all your requirements with real programming using function block (FBD) or contact language (LADDER).
Multilingual and open, it is compatible Windows 95-98-2000, NT 4.0 SP5, Windows XP Pro...

 

Zelio Soft software for Zelio Logic smart relays (SR2/ SR3). Includes programming software, self-training module, applications library, and technical instructions.

 
 
 
Description
  • Real programming using FBD (functionnal Block Diagram) function block or contact language (LADDER)
  • Detection of any programming errors with its coherence test function
  • Simulation and monitoring modes: test the program in real time, with or without the smart relay connected to the PC
  • Supervision windows: enables viewing the I/O states of the smart relay in your application environment
  • Downloading and uploading of programs
  • Edition of personalized files
  • Automatic compilation of programs
  • On-line help
 
 
 
 

Ladder or FBD language

 

 

Supervison windows

Programming freedom Zelio Soft speaks your language!


Back