Automation and Control

                                  UAG Unity Application Generator -  Automation Productivity tools

                                  Deliver your projects faster and re-use your know-how

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    FAQs
                                     
                                  Generation of application systems - UAG Unity Application Generator
                                  Benefits
                                  Faster project schedules mean reduced cost and risk

                                  • Reduce schedules and cost by 20-35%
                                  • Improve Quality and reduce risk for commissioning
                                  • Capture and re-use your best practices

                                  Applications

                                  • Applications in discrete, hybrid manufacturing, and infrastructure industries including Water, Metals, Mining and Minerals, Food & Beverage, etc.
                                  • System Integrators and OEMs

                                  UAG can be combined with application specific libraries (e.g. Water Application Library) to provide full solutions for target segments.
                                   

                                  Advanced design tool for automation solutions

                                   
                                   
                                   
                                  Description
                                  Unity Application Generator is an advanced design and generation software tool that integrates multiple PLCs and HMI/SCADA systems to provide an automation solution similar to a Distributed Control System.

                                  Innovative Software
                                  Structured Project Design - bridge from the process engineer to the control/automation designer (from the P&ID to the automation system). Capture and re-use of the Customer’s best practices within application specific libraries that reduce the dependency on experts, enable standardization and increase software robustness.
                                  Single Database entry avoids duplicate effort and resulting errors.  Automatic Application Generation including the automatic configuration of networks in multi device systems increases efficiency, improves software quality, speeds commissioning while simultaneously reducing project risk.  Integrated change tracking and automatic documentation generation reduces engineering effort and enables system validation.

                                  Advanced Automation Platform
                                  UAG integrates best in class products from Schneider Electric and leading partners into an advanced automation platform based on International Standards ISA-88, GAMP, IEC61131-3:

                                  • Unity PLCs (Premium / Quantum)
                                  • Leading HMI/SCADA systems
                                  • Modbus TCP/IP communication
                                  • OFS/OPC
                                   
                                   
                                   

                                  Deliver your projects faster and re-use your know-how


                                  Back