Automation and Control

                                  Zelio Time -  Timers, counters, and control relays

                                  Timer relays that are simply ingenious

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  Electronics timers - Zelio Time
                                  Benefits

                                  Accurate adjustments and legible wiring diagrams on the side of Zelio Time relays make them simple, fast, and easy to set up. And with a choice in the number of outputs and either screw or spring connection terminals, Zelio Time is the flexible, high performance solution.

                                  Applications

                                  • Industry and building: simple machine control panels, process control.
                                  • Applications requiring frequent and simple adjustment of cycle times.
                                   

                                  Timing relays, to create simple hard-wired logic automated system cycles or to complement industrial programmable controllers.

                                   
                                   
                                   
                                  Description
                                  • Multifunction
                                  • Relay or solid state output
                                  • Wide voltage range from 24 to 240 V
                                  • Single timing range or multi-range from 50 ms to 300 hrs
                                  • Conformity with IEC 61812-1, EN 61812-1 standards
                                   
                                   
                                   
                                   

                                  Modular relays RE 11

                                   

                                   

                                  Plug-in relays RE 48 RE 8886 plug-in relays

                                   

                                  Industrial relays with wide time range RE 7

                                  Timer relays that are simply ingenious


                                  Back