Simplicity and speed of assembly ensure optimum setup for the user. The varied choice of contact or transistor type counting inputs, choice of frequency and LCD or LED display enable immediate adaptation to the application.
Applications
Industry and building: switchboards in simple machines, process control
Start-up and monitoring of water treatment equipment
Totalizers, preselection counters and hour counters, for counting events from electrical pulses or contacts.
Description
Electromechanical counters: XBK T, XBK H, XBK P5
Electronic counters: XBK T, XBK H, XBK P6
Counting and display with accuracy to the nearest hundredth of an hour. Display and updating managed by incrementing or decrementing on each new pulse