Automation and Control

                                  Zelio Control -  Timers, counters, and control relays -  Temperature Controller

                                  Monitoring of your equipments

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  Measurment & control relays - Zelio Control
                                  Benefits

                                  Simple and accurate adjustments are a sure-fire way to achieve quick and easy setup. These relays can satisfy all the monitoring requirements of mobile process control or network equipment.

                                  Applications

                                  • Industry and domestic: switchboards in simple machines, motors and process monitoring
                                  • Start-up and monitoring of water treatment equipment
                                   

                                  Measurement and control relays could monitor power supplies (phases, voltage, current, frequency) to protect motors and other equipments or control physical values such as level, speed and temperature.

                                   
                                   
                                   
                                  Description
                                  Phase control relay
                                  • Detects all possbile faults happen to the phases
                                  Voltage & current control relays
                                  • Ensure your equipment is powered with proper values
                                  Frequency control relay
                                  • Monitors frequency variation from your power generation set
                                  Level control relay
                                  • Filling or emptying, adapt to all kinds of materials
                                  Pump control relay
                                  • Controls and protects your pump from dry running or overloaded
                                  Speed control relay
                                  • Picks up the improper rhythm of your process
                                  Temperature control relay for lift application 
                                  • Dedicates to lift temperature monitoring (EN81)
                                  Temperature control relays 
                                  • Dedicated to temperature regulation (heating, cooling or heating/cooling of processes)
                                   
                                   
                                   

                                  Monitoring of your equipments


                                  Back