Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Automation and Control

                                    Zelio Soft -  Programming software

                                    Programming freedom Zelio Soft speaks your language!

                                    Telemecanique
                                    •  
                                      Overview
                                       
                                    •  
                                      Downloads
                                       
                                    •  
                                      Support
                                       
                                    •  
                                      Find a Distributor
                                       
                                    •  
                                      Part No. data
                                       
                                    •  
                                      FAQs
                                       
                                    Zelio Logic configuration software - Zelio Soft
                                    Benefits

                                    Extremely simple and user-friendly, Zelio Soft software makes it easy to configure your Zelio Logic smart relays: a quick and safe programming thanks to the programs tests.
                                    With unequalled flexibility, it answers all your requirements with real programming using function block (FBD) or contact language (LADDER).
                                    Multilingual and open, it is compatible Windows 95-98-2000, NT 4.0 SP5, Windows XP Pro...

                                     

                                    Zelio Soft software for Zelio Logic smart relays (SR2/ SR3). Includes programming software, self-training module, applications library, and technical instructions.

                                     
                                     
                                     
                                    Description
                                    • Real programming using FBD (functionnal Block Diagram) function block or contact language (LADDER)
                                    • Detection of any programming errors with its coherence test function
                                    • Simulation and monitoring modes: test the program in real time, with or without the smart relay connected to the PC
                                    • Supervision windows: enables viewing the I/O states of the smart relay in your application environment
                                    • Downloading and uploading of programs
                                    • Edition of personalized files
                                    • Automatic compilation of programs
                                    • On-line help
                                     
                                     
                                     
                                     

                                    Ladder or FBD language

                                     

                                     

                                    Supervison windows

                                    Programming freedom Zelio Soft speaks your language!


                                    Back