Automation and Control

Zelio Logic - Programmable relays

Step into an intuitive world!

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
Smart relays - Zelio Logic
Benefits

Simple to select, install and programme, Zelio Logic is suitable for all your applications.
Flexible, it offers you the choice of 2 ranges - Compact, monobloc or Modular, extendable - and 2 programming languages (FBD or LADDER).
Open, it also enables the control and monitoring of your installations in any situation, either on site or remotely...

Applications

  • BuildIndustry: control systems for small machines, decentralized control systems on equipment annexed to large and medium-sized machines
  • Building/Service sector: lighting management, access control, control and monitoring, heating and air conditioning control

Discovery

 

Smart relays for simple control systems from 10 to 40 I/O

 
 
 
Description
Compact range: 3 monobloc models with 10, 12 or 20 I/O and versions available with or without display and buttons.
Modular range: 2 bases with 10 or 26 I/O that can be extended using:
  • Modbus or Ethernet communication extension modules
  • 6, 10 or 14 discrete I/O and 4 analogue I/O extension modules.
Extreme compactness: up to 26 I/O within 124.6 x 90 x 59 mm.
Supply voltage of bases: 12 V DC, 24 V DC, 24 V AC, 100... 240 V AC.
Large back-lit LCD display: 4 lines of 18 characters and 1 line of icons, contextual navigation using 6 buttons.
Serial or USB connecting cables for smart relay/PC connection.
Connection interface (smart relay/PC) for Bluetooth wireless connection.
Zelio Soft 2 intuitive programming software: programming using:
  • function block diagram (FBD): 32 pre-programmed functions, 7 Grafcet functions, 6 logic functions
  • contact language (LADDER): 12 pre-programmed functions.
Safe programming: coherence test, simulation and monitoring modes, supervision window...
Remote monitoring and control of installations using Modem Communication Interface (Analogue or GSM).
 
 
 
 

Modem communication interface

 

 

Zelio Soft 2 intuitive software

Step into an intuitive world!


Back