Automation and Control

                                  Twido -  Programmable logic controllers (PLCs)

                                  Your peace of mind

                                  Telemecanique
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  Programmable controllers - Twido
                                  Benefits

                                  Open to numerous communication networks, flexible due its 3 types of base (Compact, Modular and Extreme) and wide range of I/Os, Twido and its associated TwidoSuite software provide simple and astute solutions for all your predicaments.

                                   

                                  Applications

                                  • Simple stand-alone installations: lighting management, heating and air conditioning, access control, control/monitoring...
                                  • Repetitive and compact machines: conveyers, lifts, automatic dispensers..
                                   

                                  Programmable controllers for standard applications comprising 10 to 100 I/O

                                   
                                   
                                   
                                  Description
                                  Twido Compact
                                  • “All in one” product, screw terminal connection
                                  • 10 compact bases, 10, 16, 24 and 40 I/O, including 6 expandable bases using 4 to 7 digital (different connection methods) or analogue I/O modules, together with options: display, real-time clock, memory…
                                  • Supply 24 V DC or 100… 240 V AC
                                  • Modbus, CANopen, Ethernet (integrated on 40 I/O)

                                  Twido Modular
                                  • Very compact (40 I/O within 95 x 90 x 70 mm), removable screw terminals or HE10 (pre-wired) connection
                                  • 5 bases, 20 or 40 I/O, expandable using 4 to 7 digital (different connection methods) or analogue I/O modules, together with options: display, real-time clock, memory…
                                  • Supply 24 VDC
                                  • Modbus, CANopen, Ethernet

                                  Twido Extreme
                                  • IP67, temperature -40° to +110°C
                                  • 1 non expandable base, 41 I/O (Digital, Analogue or PWM)
                                  • Supply 12 or 24 VDC
                                  • Modbus, CANopen, CAN J1939 integrated
                                   
                                   
                                   
                                   

                                  Twido Compact

                                   

                                   

                                  Twido Modular

                                   

                                  Twido Extreme

                                  Your peace of mind


                                  Back