Automation and Control

Zelio Relay -  Plug in Relays & interposing relays

A new offer image!

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Find a Distributor
     
  •  
    Part No. data
     
  •  
    FAQs
     
Plug-in relays - Zelio Relay
Benefits

Due to its compact size, Zelio can be used to multiply the functions in electrical enclosures. Simplicity, no adjustment required for standard applications. Ease of integration in an existing device.

Applications

Market target
  • Industrial machines
  • Machines and building equipement
  • HVAC
Applications
  • Simple hard-wired logic control system cycles
  • Extra feature for industrial PLCs
 

Plug-in interface & associated sub-bases

 
 
 
Description

Zelio Slim Relay RSL

  • 1 C/O contact / 6 A
  • Only 6 mm wide

RS Interface Relay

  • 1 or 2 C/O contacts 16 - 12 - 8 A
  • Compact size

RXM Miniature Relay

  • 2, 3 & 4 C/O contacts  12 - 10 - 6 A
  • Choice of terminals arrangement (mixed or separated)

RUM Universal rRelay
  • 2 & 3 C/O contacts 10 A
  • Choice of  plug type (cylindric/faston)

RPM / RPFPower Relay
  • RPM: 1,2,3 & 4 C/O contacts 15 A
  • RPF: 2 C/O contacts or 2 NO contacts 30 A
  • For high rated current use

RXM / RUM / RPM common functions
  • Adaptable to all common voltages, Relay state LED indication, Test button, Relay state mechanical indication, Wide sockets range (mixed or separated), accessories range.

Solid State relay (SSR)

  • 1NO contact, 10 Amps to 125 Amps range
  • Panel and din rail mounted options
  • Ideal for high frequency switching in temperature control applications
 
 
 

A new offer image!


Back