Benefits
Open, the Phaseo range with its ASI ABL power supply offer is designed to supply the constant voltage necessary for AS-Interface wiring systems. Of three types, they meet all the enclosure, cabinet or floor-standing enclosure requirements encountered in industrial applications.
Applications
- Industry and building: simple machines, conveying, process, automobile sector...
| |
Regulated switch mode power supplies 2.4 and 4.8 A for AS-Interface wiring system
|
|
| |
Description
Power supplies for networks single-phase 100-240 V
- Output voltage: 30 VDC/ 2.4 and 4.8 A AS-Interface compatible and 24 VDC/ 3 A standard (depending on model)
- Earth fault management
- Fixing on omega rail or by screw
- UL/CSA certification
- Halved connection for master coupler and AS-Interface interfaces connection
| |
|
|
| |  ASIABLM3024

ASIABLM3002
 ASIABLD3002
|