Automation and Control

Phaseo ABL7, ABL8 - Switch mode power supplies

Bring energy to your automated systems!

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
Single phase and 3-phase power supplies 100 V to 500 V - 7 W to 960 W - Phaseo ABL7, ABL8
Benefits

The new generation of wide operating range universal power supplies integrates a large number of new functions and offers even more user services with ingenuity by means of function modules.
Designed for simple machines and applications, modular and optimum power supplies are primarily appreciated for their extreme compactness.

Applications

  • Industry and building: simple machines, conveying, process, automobile sector...
  • Tertiary: garage doors...

Discovery

 

Regulated switch mode power supplies from 0.3 to 40 A for industrial applications

 
 
 
Description
Modular and optimum power supplies for networks single-phase 100-240 V
  • Output voltage: 5, 12, 24, 48 V -7 W-145 W
  • Highly compact sizev
  • Wide voltage range
  • Fixing by screw or on omega rail

Universal power supplies, for networks single/3-phase 100-500 V
  • Output voltage: 24 V and 5 to 15 V by converter modules 48 V/72 W-960 W
  • Integrated energy reserve
  • 6 product references from 3 A to 40 A
  • Fixing on omega rail
  • Advanced diagnostics by LED and relay contact
  • Integrated anti-harmonics filter

  • Function modules to respond to problems of network cuts, 24 VDC circuit overloads and availability
 
 
 
 

Modular power supplies

 

 

Optimum power supplies

 

Universal power supplies

Bring energy to your automated systems!


Back