Automation and Control

Phaseo ABL4 -  Switch mode power supplies

  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Find a Distributor
     
  •  
    Part No. data
     
Phaseo ABL4
Benefits

50% gain in the surface area occupied in your cabinets.

Using the electronic technique of chopping, these power supplies guarantee just the required quality of output current, allowing optimized costs.

Their high efficiency enables us to offer power supplies among the most compact on the market, considerably reducing the space required in cabinets and cubicles.

Applications

  • Industrial machines
 

Regulated switch mode power supplies - 85 to 960 W - Compact

 
 
 
Description

Providing an output of 3.5 A to 40 A and usable in single-phase and three-phase installations

Reduce your costs

  • Energy reserve : 50% of extra current for at least 5 seconds
  • The 30 A version
  • Redundancy diode incorporated  (ABL4RSM24200 model)
  • Advanced diagnostics by LED and relay contact.
  • Snaps on to the Omega rail.
  • Plug-in terminals up to and including the 240 W model.

Benefit from better service

  • ABL8B buffer modules and battery back-up against mains power failures
  • ABL8RED redundancy module.
  • ABL8PRP output protection module

Reliability of operation

  • No voltage drop for an temporary output overload
  • Continuity of operation if one phase is lost (ABL4W).
  • Reduced consumption and component heating.
  • Protections against output overloads, voltage surges, abnormal rises in ambient temperature.
 
 
 
 

Regulated switch mode power supplies: 100…230 VAC, 120 V or 230 VAC, 400…500 VAC

 

 

The battery back-up solution


Back